Pakistan - English

Philips GentleSpace gen4, Highbay, High efficiency, 99 W, SMT, 17000 lm, 6500 K, DALI, Interact Ready, Wide beam, IP65, IK07

BY580P 170S/865 DIA HE WB GC SI

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 17000 lm, 99 W, 172 lm/W, 6500 K, (0.312, 0.325) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102928
Full order code: 872016958922300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product