Pakistan - English

Philips GentleSpace gen4, Highbay, 142 W, MBW, 25000 lm, 4000 K, DALI, Interact Ready, Assymetric Beam angle, IP65, IK07

BY581P 250S/840 DIA HE ASYM GC SI MBW

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Wall-mounting bracket, Dali dimming Interact System ready, 25000 lm, 142 W, 176 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Assymetric Beam angle, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102913
Full order code: 872016958907000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product