Pakistan - English

Philips GentleSpace gen4, Highbay, 210 W, SMT, 35000 lm, 4000 K, DALI, Interact Ready, Medium beam, IP65, IK07

BY581P 350S/840 DIA MB GC SI

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 35000 lm, 210 W, 167 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Medium beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102902
Full order code: 872016959437100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product