Pakistan - English

Philips GentleSpace gen4, Highbay, 144 W, SMT, 25000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07, ELD3h

BY581P 250S/840 DIA WB GC SI ELD3

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, Emergency lighting 3 hours duration with DALI interface

Order code: 910505102895
Full order code: 872016959431900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product