Pakistan - English

Philips GentleSpace gen4, Highbay, 97 W, BR, 17000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07

BY580P 170S/840 DIA HE WB GC SI BR

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Bracket, Dali dimming Interact System ready, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102892
Full order code: 872016959428900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product