Pakistan - English

Philips GentleSpace gen4, Highbay, 144 W, BR, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK03

BY581X 250S/840 SIA WB GC SI H4 BR

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Bracket, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 144 W, 174 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505102865
Full order code: 872016959401200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product