Pakistan - English

Philips GentleSpace gen4, Highbay, High efficiency, 198 W, SMT, 35000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK03

BY581X 350S/840 SIA HE WB GC SI H4

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 35000 lm, 198 W, 177 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505102863
Full order code: 872016959399200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product