Philips StoreFlux gen3 rim, Grdilight, 2 spots (*flux-performance values for 1 spot), 58 W, 8000 lm, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, Black, IP20
GD622B 39S/PW930 PSU-E HWB BK
Product Description
Grdilight, 2 spots (*flux-performance values for 1 spot), Aluminum, Black, Signal white (RAL9003), Power supply unit external (On/Off), 8000 lm, 58 W, 138 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years