Philips StoreFlux gen3 rim, Gridlight, single spot head, 35 W, 4200 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White, IP20
GD621B 39S/PC930 PSU-E HMB WH
Product Description
Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 4200 lm, 35 W, 120 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years