Pakistan - English

Philips StoreFlux gen3 rim, Gridlight, single spot head, 19.8 W, 2700 lm, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, White, IP20

GD621B 27S/PW930 PSU-E HWB WH

Product Description

Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2700 lm, 19.8 W, 136 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102201
Full order code: 872016901220200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102201 en_AA pdf 417.2 kB

Brochures

Install instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102201_EU
Multiple assets
Product-Diagrams-910505102201_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD621B 27S/PW930 PSU-E HWB WH IES
Revit file
Revit file - GD601BI - 910505102201 REVIT
Dialux
ULD File - GD621B 27S/PW930 PSU-E HWB WH ULD
Relux
ROLF File - GD621B 27S/PW930 PSU-E HWB WH ROLFZ
LDT
LDT File - GD621B 27S/PW930 PSU-E HWB WH LDT