Pakistan - English

Philips SmartBalance Free Floor Standing gen2, Rounded edge, Rectangular base, 90 W, H2000 mm, 12500 lm, 4000 K, CRI>90, DALI, UGR19, Silver, ACL

FS485F 125S/940 PSD-T ACL REC SI CCH

Product Description

Rounded edge, Rectangular base, H2000 mm, Aluminium, Silver, Power supply unit with DALI touch-switch and dimming interface, ActiLume, 12500 lm, 90 W, 139 lm/W, 4000 K, (0.380, 0.380) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with Swiss plug 3-pole, External connector

Order code: 910505102648
Full order code: 872016958577500

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product