Pakistan - English

Philips SmartBalance Free Floor Standing gen2, Sharp edge, Rectangular base, 110 W, H2000 mm, 15000 lm, 4000 K, CRI>90, DALI, UGR19, White, ACL

FS486F 150S/940 PSD-T ACL REC WH CCH

Product Description

Sharp edge, Rectangular base, H2000 mm, Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, ActiLume, 15000 lm, 110 W, 136 lm/W, 4000 K, (0.380, 0.380) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with Swiss plug 3-pole, External connector

Order code: 910505102595
Full order code: 872016958525600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product