Pakistan - English

Philips SmartBalance Free Floor Standing gen2, Sharp edge, U-shaped base, 97 W, H2000 mm, 12500 lm, 3000 K, CRI>90, Button panel, UGR19, White

FS486F 125S/930 PSD-T BSWD U WH

Product Description

Sharp edge, U-shaped base, H2000 mm, Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, 12500 lm, 97 W, 129 lm/W, 3000 K, (0.434, 0.404) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with plug CEE 7 3-pole, External connector

Order code: 910505102594
Full order code: 872016958524900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product