Philips SmartBalance Free Floor Standing gen2, Sharp edge, Rectangular base, 90 W, H2000 mm, 12500 lm, 4000 K, CRI>90, Button panel, UGR19, White
FS486F 125S/940 PSD-T BSWD REC WH
Product Description
Sharp edge, Rectangular base, H2000 mm, Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, 12500 lm, 90 W, 139 lm/W, 4000 K, (0.380, 0.380) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with plug CEE 7 3-pole, External connector
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years