Pakistan - English

Philips Emergency Spot

Stand-alone 3 hours compliant emergency lighting spot

Products

EM150B REC 1S OA/CO NM3 ELP WH IP20
EM150B REC 1S OA/CO NM3 ELP WH IP20
912401483504
EM150B REC 1S OA/CO NM3 ELB WH IP20
EM150B REC 1S OA/CO NM3 ELB WH IP20
912401483505

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency spot EM150B offers an easy solution for stand-alone emergency lighting, that is fully compliant with European regulations. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. Two interchangeable lenses are supplied with the product, to adjust the beam angle to the application.

Benefits

  • Meets European standards for emergency lighting luminaires.

  • Lithium based battery type provides longer lifetime, low self discharge and high temperature tolerance.

Features

  • Two interchangeable lens optics; corridor and open area

  • Non-Maintained Emergency lighting

Applications

  • Exit and Emergency
  • Offices
  • Retail
  • Hospitality
  • Manufacturing

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Spot en_AA pdf 327.3 kB

Visuals

Family-Photographs-Emergency Spot
Multiple assets

Photometry and Lighting design

Family-IES-Emergency Spot
Multiple assets
Family IES collection
Photometrics files Emergency Spot zip 5.6 kB