Pakistan - English

Philips Emergency Spot, recessed, 2 W, 2 W, D50 mm, 135 lm, 6500 K, IP20, ELP3h

EM150B REC 1S OA/CO NM3 ELP WH IP20

Product Description

recessed, D50 mm, Polycarbonate, White, Signal white (RAL9003), 135 lm, 2 W, 130 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Emergency lighting 3 hours duration Pro version

Order code: 912401483504
Full order code: 871869979889500

Specifications

  • Lamp family code
    -
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product