Pakistan - English

Philips SmartBright Pro Downlight gen2, 15 W, 1600 lm, 4000 K, Beam angle 110°, Textured, IP20(IP44 front)

Product Description

Philips SmartBright Pro Downlight gen2, 15 W, 1600 lm, 4000 K, Beam angle 110°, Textured, IP20(IP44 front)

Order code: 911401863187
Full order code: 872110330233599

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product