Philips SmartBright Pro Downlight gen2
Full cut out size, Full CCT Range, Full lumen output, Recessed Installation
Products
DN068B G2 LED4/830 PSU D75
911401861287
DN068B G2 LED4/840 PSU D75
911401861387
DN068B G2 LED4/865 PSU D75
911401861487
DN068B G2 LED6/830 PSU D100
911401861587
DN068B G2 LED6/840 PSU D100
911401861687
DN068B G2 LED6/865 PSU D100
911401861787
DN068B G2 LED9/830 PSU D100
911401861887
DN068B G2 LED9/840 PSU D100
911401861987
Product family information
Description
The SmartBright Pro Downlight comes offering reliable lighting performance with recessed installation, suitable for diversified applications. Full cut out size from D75 to D200, full CCT range covering 3000K, 4000K and 6500K, lumen output covers 400lm to 2000lm, eye comfort experience with low flicker lighting can attract you more with its elegant design.
Benefits
Recessed Installation
Elegant look & feel
Features
Cut out: D75, D100, D125, D150, D175, D200
4 CCT: 3000K, 4000K and 6500K