Philips SmartBright LED Downlight, 7.5 W, 800 lm, 4000 K, Beam angle 100°, White

DN029B G2 LED8/840 PSR-E D90 GM

Product Description

Metal–Plastic, White, 800 lm, 7.5 W, 106 lm/W, 4000 K, (4000K@, 0.3800, 0.3800) 6, Beam angle 100°, Frosted, Polycarbonate, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002576808
Full order code: 871951427364100

Downloads