Pakistan - English

Philips LuxSpace square, recessed

LuxSpace square, recessed – high efficiency, visual comfort and a stylish design

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
152
1,200
3000
7.9
19
160
1,250
4000
7.9
19
153
1,200
3000
7.9
19
161
1,250
4000
7.9
19
163
2,100
3000
13
19
172
2,200
4000
13
19
164
2,100
3000
12.8
19
173
2,200
4000
12.8
19

Product family information

Description

Customers are looking to optimize all their resources, and that means not just their running costs (energy, etc.) but also their human resources. Energy savings are therefore a priority, but they must not have an adverse effect on the well-being of employees, who need a pleasant environment in order to be more productive, or on customers, who want to enjoy their shopping experience. LuxSpace provides the perfect combination of efficiency, light comfort and design, without compromising on lighting performance (color rendering and color uniformity). It offers a wide choice of options for creating the desired ambience, no matter the application.

Benefits

  • Best-in-class efficacy

  • Creates a gentle, natural light, ensuring visual comfort

Features

  • Choice of four optics: high-gloss, facetted, matt and white

  • Rim colors: high-gloss metalized, white (RAL9010), grey, black (RAL9004) as standard (any other RAL color possible upon request)

Applications

  • Offices
  • Retail
  • Hospitals
  • Hotels
  • Airports

Downloads