Pakistan - English

Philips LuxSpace square, recessed, downlight, UltraEfficient, 12.8 W, 200x200 mm, 2200 lm, 4000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, IP20

DN572B LED20S/840UE DIA-VLC-E C WH

Product Description

downlight, 200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 2200 lm, 12.8 W, 173 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100950
Full order code: 871869997079600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product