Pakistan - English

Philips LuxSpace square, recessed, downlight, UltraEfficient, 10.8 W, 200x200 mm, 2400 lm, 3000 K, UGR19, High-gloss reflector, IP20

DN572B LED24S/830UE PSU-E C WH

Product Description

downlight, 200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2400 lm, 10.8 W, 164 lm/W, 3000 K, (0.43, 0.40) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100951
Full order code: 871869997080200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product