Pakistan - English

Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 37 W, D200 mm, 5900 lm, 4000 K, High-gloss reflector, IP20

DN610B 60S/840UE PSU-E C WH

Product Description

downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 5900 lm, 37 W, 159 lm/W, 4000 K, (0.38,0.38), High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104691
Full order code: 872016983578800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104691 en_AA pdf 369.4 kB

Brochures

Install instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104691_EU
Multiple assets
Product-Diagrams-910505104691_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN610B 60S/840UE PSU-E C WH IES
Revit file
Revit file - DN610BI - 910505104691 REVIT
Dialux
ULD File - DN610B 60S/840UE PSU-E C WH ULD
Relux
ROLF File - DN610B 60S/840UE PSU-E C WH ROLFZ
LDT
LDT File - DN610B 60S/840UE PSU-E C WH LDT

Other

Environmental product declaration
LuxSpace Compact Recessed Environmental Product Declaration pdf 1.1 MB