Philips Ledinaire SlimDownlight, All-in, 12 W, 1200 lm, 3000 K, Beam angle 100°, White
DN065B G4 12S/830_840_865 PSU-E D150 PG
Product Description
Metal, White, All-in, Multi Color Temperature, 1200 lm, 12 W, 100 lm/W, 3000 K, (ANSI3000K, 0.4339;, 0.4033 ; 4000K0.3761;0.3658 ; ANSI6500K0.3123;0.3283) 5SDCM, Beam angle 100°, Frosted, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, AC power connector C13
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Value
- Warranty period 5 years