Pakistan - English

Philips Ledinaire SlimDownlight, All-in, 19 W, 2000 lm, 3000 K, Beam angle 100°, White

DN065B G4 20S/830_840_865 PSU-E D200 RD

Product Description

Metal, White, All-in, Multi Color Temperature, 2000 lm, 19 W, 105 lm/W, 3000 K, (ANSI3000K, 0.4339;, 0.4033 ; 4000K0.3761;0.3658 ; ANSI6500K0.3123;0.3283) 5SDCM, Beam angle 100°, Frosted, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Push-in connector 3-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 929004083632
Full order code: 872016930397301

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product