Pakistan - English

Philips Ledinaire SlimDownlight, Surface-mounted, 12 W, D175 mm, 1200 lm, 4000 K, Beam angle 110°, White, IP20/40

DN065C G4 LED12/840 12W 220-240V 6-D175

Product Description

Surface-mounted, D175 mm, Metal–Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 110°, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003251632
Full order code: 871951446449000

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Light source engine type
    LED
  • Lighting Technology
    LED
  • Mounting
    Surface
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads

Family

Product