Products
DN397C LED12/840 PSU WH WB GC
911401555251
DN397C LED12/840 PSU WH MB GC
911401555851
DN397C LED12/840 PSD WH WB GC
911401556351
DN397C LED12/840 PSD BK WB GC
911401556451
DN397C LED12/840 PSD WH MB GC
911401556551
DN397C LED12/830 PSU WH WB S GC
911401556751
DN397C LED12/840 PSU WH WB S GC
911401556851
DN397C LED12/830 PSU WH WB GM
911401557351
Product family information
Description
GreenSpace DN397C is brand new offering to accommodate extremely high ceiling with leading efficacy , design compactness and good reliability
Benefits
Energy saving
Superior optics with flexibility
Features
High efficacy
Two beam options