Pakistan - English

Philips GreenSpace Surface mounted, 102 W, 12000 lm, 4000 K, Beam angle 55°, Frosted, IP65 | Dust penetration-protected, jet-proof

Product Description

Philips GreenSpace Surface mounted, 102 W, 12000 lm, 4000 K, Beam angle 55°, Frosted, IP65 | Dust penetration-protected, jet-proof

Order code: 911401555251
Full order code: 911401555251

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years + 2 years upon registration

Downloads

Family

Product