Pakistan - English

Philips GreenSpace G6, 10.6 W, 1300 lm, 4000 K, White reflector and opal cover, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 10.6 W, 1300 lm, 4000 K, White reflector and opal cover, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401520144

Specifications

  • Number of gear units
    -
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads

Family

Product