Philips Essential SmartBright LED Downlight, 13 W, 1200 lm, 6500 K, Beam angle 110°, White
DN020B G4 LED12/CW 13W 220-240V D150
Product Description
Plastic, White, Power supply unit, 1200 lm, 13 W, 92 lm/W, 6500 K, (X=, 0.3117;Y=, 0.3273) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Switching Cycle 10,000
- Warranty period 1 years