Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
100.00 | 600 | 3000 | 6 | - | |||
100.00 | 600 | 3000 | 6 | - | |||
100.00 | 600 | 4000 | 6 | - | |||
100.00 | 600 | 4000 | 6 | - | |||
100.00 | 600 | 6500 | 6 | - | |||
100.00 | 600 | 6500 | 6 | - | |||
100.00 | 600 | 3000 | 6 | - | |||
100.00 | 600 | 4000 | 6 | - |
Product family information
Description
Essential SmartBright G2 LED Downlight is value for money product with high efficacy, good quality and reliability. It offers multiple configurations from 300lm to 2000lm output, to replace conventional downlight. It can be used for shopping mall, retail store, residential and office. It’s an ideal product family to distribute in trade market.
Benefits
Reliability and safety: meets national and international regulation
Energy saving: High system efficacy with lower power consumption
Features
Long life time: 20Khrs to 30Khrs(L70B50@25°C)
System efficiency: up to 85lm/W