Pakistan - English

Philips Essential SmartBright LED Downlight, 13 W, 1200 lm, 4000 K, Beam angle 110°, White

DN020B G4 LED12/NW 13W 220-240V D150

Product Description

Plastic, White, Power supply unit, 1200 lm, 13 W, 92 lm/W, 4000 K, (X=, 0.3839;Y=, 0.3843) 5SDCM, Beam angle 110°, Frosted, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003279917
Full order code: 871869977991700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    10,000
  • Warranty period
    1 years

Downloads

Family

Product