Pakistan - English

Philips Essential SmartBright LED Downlight, 20 W, 2000 lm, 6500 K, Matt optic decorative, White

DN200 G3 LED20 865 20W D200 CN

Product Description

Plastic, White, Power supply unit (On/Off), 2000 lm, 20 W, 100 lm/W, 6500 K, (X=, 0.3115;Y=, 0.3258) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003272410
Full order code: 694783049641900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family