Pakistan - English

Philips Essential SmartBright LED Downlight, 16 W, 1500 lm, 6500 K, Matt optic decorative, White

DN200 G3 LED15 865 16W D175 CN

Product Description

Plastic, White, Power supply unit (On/Off), 1500 lm, 16 W, 93 lm/W, 6500 K, (X=, 0.3115;Y=, 0.3258) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003272110
Full order code: 694783049635800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family