Pakistan - English

Philips Essential SmartBright LED Downlight, 9 W, 900 lm, 6500 K, Matt optic decorative, White

DN200 G3 LED9 865 9W D150 CN

Product Description

Plastic, White, Power supply unit (On/Off), 900 lm, 9 W, 100 lm/W, 6500 K, (X=, 0.3115;Y=, 0.3258) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003271510
Full order code: 694783049623500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family