Pakistan - English

Philips Essential SmartBright LED Downlight, 9 W, 850 lm, 3000 K, Matt optic decorative, White

DN200 G3 LED9 830 9W D150 CN

Product Description

Plastic, White, Power supply unit (On/Off), 850 lm, 9 W, 94 lm/W, 3000 K, (X=, 0.4377;Y=, 0.4055) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003271310
Full order code: 694783049619800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family