Pakistan - English

Philips Essential SmartBright LED Downlight, 10.5 W, 850 lm, 3000 K, Matt optic decorative, White

DN200 G3 LED9 830 10.5W D125 CN

Product Description

Plastic, White, Power supply unit (On/Off), 850 lm, 10.5 W, 80 lm/W, 3000 K, (X=, 0.4377;Y=, 0.4055) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003271010
Full order code: 694783049613600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family