Pakistan - English

Philips Essential SmartBright LED Downlight, 4.5 W, 380 lm, 3000 K, Matt optic decorative, White

DN200 G3 LED4 830 4.5W D90 CN

Product Description

Plastic, White, Power supply unit (On/Off), 380 lm, 4.5 W, 84 lm/W, 3000 K, (X=, 0.4377;Y=, 0.4055) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003269810
Full order code: 694783049589400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family