Pakistan - English

Philips Essential SmartBright LED Downlight, 6 W, 600 lm, 4000 K, Beam angle 110°, White

DN500B G3 LED6/NW 6W 220V D90 RD

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 600 lm, 6 W, 100.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 929002677040
Full order code: 692234193549700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family