Pakistan - English

Philips Essential SmartBright LED Downlight, 9 W, 900 lm, 3000 K, Beam angle 110°, White

DN027B G3 LED9/WW 9W 220-240V D125 RD

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 900 lm, 9 W, 100.00 lm/W, 3000 K, (IEC3000K, 0.44, 0.403) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 929002672738
Full order code: 871951434496900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family

Product