Philips Essential SmartBright LED Downlight, 10.5 W, 900 lm, 4000 K, White

DN020B G3 LED9/NW 10.5W 220-240V D150 GM

Product Description

Plastic, White, 900 lm, 10.5 W, 85.00 lm/W, 4000 K, (0.3818, 0.3797) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002509808
Full order code: 871869977927600

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED
  • Value ladder
    Value

Downloads