Philips Essential SmartBright LED Downlight, 3.5 W, 280 lm, 3000 K, White

DN020B G3 LED3/WW 3.5W 220-240V D80 GM

Product Description

Plastic, White, 280 lm, 3.5 W, 80.00 lm/W, 3000 K, (0.4339, 0.4033) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002508208
Full order code: 871869977895800

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED
  • Value ladder
    Value

Downloads