Products
Product family information
Description
Bring a new level of sophistication and elegance to your open ceiling. Philips Drum downlights are designed with 3D printing technology and available in multiple installation options, surface-mounted, track-mounted and pendant. Philips Drum has an easy-to-use configurator where end-users can mix and match the options they need. Digitally manufactured light-weight housing provides a distinctive aesthetic to a wide range of applications, making them a perfect fit for any indoor space. High efficiency, perfect color rendering and various light output options, Philips Drum downlights deliver a truly exceptional lighting experience.
Benefits
Low return of investment years due to high efficiency and long lifetime
Wide range of mounting options with low weight
Features
One size diameter with surface, track mounted and pendant options
3D printed parts with at least 55% recycled or mass balanced bio-circular material