Philips DRUM, Surface-mounted, 3D printed, 16.5 W, D218 mm, 2181 lm, 4000 K, High-gloss reflector, IP20, EL-DC
TC KT S 20S/830 PSE WH401 T102
Product Description
Surface-mounted, D218 mm, Polycarbonate, White, Surface, Power supply unit, DC compatible for central emergency lighting, 2181 lm, 16.5 W, 132 lm/W, 4000 K, (0.43, 0.40) SDCM < 5, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, Feed-through wiring 1-phase, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years