Pakistan - English

Philips GreenPerform Batten G3 BN398C

Reliable and flexible

Products

BN398C LED20/CW L1200 PSU OP
BN398C LED20/CW L1200 PSU OP
911401501571
BN398C LED20/NW L1200 PSU OP
BN398C LED20/NW L1200 PSU OP
911401501671
BN398C LED40/NW L1200 PSU OP HE
BN398C LED40/NW L1200 PSU OP HE
911401521545
BN398C LED40/CW L1200 PSU OP HE
BN398C LED40/CW L1200 PSU OP HE
911401521645
BN398C LED69/NW L1200 PSU OP HE
BN398C LED69/NW L1200 PSU OP HE
911401521745
BN398C LED69/CW L1200 PSU OP HE
BN398C LED69/CW L1200 PSU OP HE
911401521845
BN398C LED20/NW L1200 PSU OP HE
BN398C LED20/NW L1200 PSU OP HE
911401521945
BN398C LED20/CW L1200 PSU OP HE
BN398C LED20/CW L1200 PSU OP HE
911401522045

Product family information

Description

GreenPerform batten BN398C is a cost competitive linear solution with good performance and multiple lumen output for retail and industry applications. It offers surface mount and suspension installations to cater for different mounting options. Its multiple optic designs accommodate different applications as well.

Benefits

  • High system efficacy with better energy saving

  • Multiple optics for different applications

Features

  • System efficiency up to 140lm/W

  • Wide and batwing beams available to fit different lighting applications

Applications

  • Food & large retail
  • Warehouse
  • Factory
  • Indoor pubic area

Specifications

  • Light Source
    Suspended Ceiling
  • Dimming
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains Voltage
    PSU PSD POE WIA
  • Material
    Housing: SPCC Cover: PMMA
  • Dimming
    WH: RAL 9003
  • Luminous flux
    L70B50
  • Luminous flux
    2000lm~8700lm
  • Luminaire efficacy
    Up to 150lm/W
  • Correlated color temperature - CCT
    4000K/6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB
  • Protection Class IEC61140
    Safety class I; Safety class III - POE
  • Overall length
    IK03
  • Ingress protection
    IP20
  • Overall length
    600mm 1200mm 1500mm

Downloads