Pakistan - English

Philips Semi-deep Recessed Family, 9 W, 800 lm, 3000 K, Metallic grey

RS280 G2 RC Rd D75 9W 30K 50D

Product Description

Plastic, Metallic grey, 800 lm, 9 W, 88 lm/W, 3000 K, (0.4359, 0.3963) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929004120610
Full order code: 694197061764200

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads

Family

Product