Pakistan - English

Philips Semi-deep Recessed Family, 11 W, 950 lm, 3000 K, Metallic grey

RS280 G2 RC Rd D75 11W 30K 24D

Product Description

Plastic, Metallic grey, 950 lm, 11 W, 86 lm/W, 3000 K, (0.4359, 0.3963) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929004120010
Full order code: 694197061752900

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads

Family

Product