Pakistan - English

Philips Magnetic Sys, 7.5 W, 650 lm, 4000 K, Facetted reflector with beam angle 24°, Black

Mag Suspend Spotlight 7.5W 650lm 40K 24D

Product Description

Metal–Plastic, Black, Power supply unit external, 650 lm, 7.5 W, 86 lm/W, 4000 K, (0.3843, 0.3819) 5SDCM, Facetted reflector with beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class III

Order code: 929003314810
Full order code: 692234198177700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Warranty period
    1 years

Downloads

Family

Product