Philips Magnetic Sys
An ideal solution for installers and customers who wish easy intallation, visual comfort and excellent quality
Products
Mag L Flood 7W 530lm 30K
929003206810
Mag L Flood 7W 600lm 40K
929003206910
Mag L Flood 12.5W 1100lm 40K
929003207110
Mag L Spotlight 5.5W 530lm 30K 24D
929003207210
Mag L Spotlight 5.5W 550lm 40K 24D
929003207310
Mag L Spotlight 12.5W 1100lm 30K 24D
929003207410
Mag L Spotlight 12.5W 1130lm 40K 24D
929003207510
Mag Ad L Spotlight 5.5W 530lm 30K 24D
929003207610
Product family information
Description
Magnetic Sys offers excellent experience for the consumer, which includs eye comfort, reliable quality and outstanding performance. Also an ideal solution for easy installation and DIY design friendly.
Benefits
Comfortable LED light that's easy on eyes
Long lifetime
Features
Easy installation
EyeComfort