Pakistan - English

Philips Magnetic Sys, 6.5 W, 530 lm, 3000 K, Beam angle 24°, Black

Mag Spotlight 6.5W 530lm 30K 24D

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 530 lm, 6.5 W, 81.00 lm/W, 3000 K, ((, 0.4336, 0.4050)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003208010
Full order code: 692234195491700

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    No
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family

Product